(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Guide Cylinder MGP Series (Part Numbers)

Compact Guide Cylinder MGP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Guide Cylinder MGP Series
  • Compact Guide Cylinder MGP Series
  • Compact Guide Cylinder MGP Series
  • Volume Discount

Compact cylinder with guide.
[Features]
· Shortened guide rod.
· Saves space.
· By reducing the guide rod length by a maximum 22 mm, the machining required to create space between the bottom of the cylinder body and the equipment is reduced.
· Round auto switches and strong magnetic field resistant auto switches can be directly mounted without spacers.
· 4 types of mounting are possible.
· Piping from either direction.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

MGPM12-40Z

Part Number
MGPM12-40Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Shaft Bearing Custom-made Specifications Option
1 Piece(s)Available

3 Days

Single Rods1240-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Guided Additional Function Standard / With rod detent function
Environment, Applications Standard Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part MGPM12-40Z in the Compact Guide Cylinder MGP Series series.

Products like this...

Part Number
MGPL12-20Z-M9BL
MGPL12-30Z
MGPL12-40Z
MGPM12-50Z
MGPM12-75Z
MGPM16-100Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Shaft Bearing Custom-made Specifications Option
1 Piece(s)Available

8 Days

Single Rods1220-10~60-M5 x 0.8M9B32StandardBall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1230-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods12--0.12~1M5 × 0.8None---Ball bushing--
1 Piece(s)Available

3 Days

Single Rods1250-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods1275-0.12~1-----Slide bearing-Standard product (No options)
1 Piece(s)Available

3 Days

Single Rods16100-10~60-M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-

Additional Products in this Category

Tech Support