(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Guide Cylinder MGP Series (Part Numbers)

Compact Guide Cylinder MGP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Guide Cylinder MGP Series
  • Compact Guide Cylinder MGP Series
  • Compact Guide Cylinder MGP Series
  • Volume Discount

Compact cylinder with guide.
[Features]
· Shortened guide rod.
· Saves space.
· By reducing the guide rod length by a maximum 22 mm, the machining required to create space between the bottom of the cylinder body and the equipment is reduced.
· Round auto switches and strong magnetic field resistant auto switches can be directly mounted without spacers.
· 4 types of mounting are possible.
· Piping from either direction.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

MGPL12-20Z

Part Number
MGPL12-20Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Shaft Bearing Custom-made Specifications Option
1 Piece(s)Available

3 Days

Single Rods1220-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Guided Additional Function Standard / With rod detent function
Environment, Applications Standard Cushion Rubber bumper at both ends

Please check the type/dimensions/specifications of the part MGPL12-20Z in the Compact Guide Cylinder MGP Series series.

Products like this...

Part Number
MGPL12-100Z
MGPL12-10Z
MGPL12-20Z-M9BL
MGPL12-30Z
MGPL12-40Z
MGPL12-50Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Shaft Bearing Custom-made Specifications Option
1 Piece(s)Available

3 Days

Single Rods12100-10~60-M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1210-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

8 Days

Single Rods1220-10~60-M5 x 0.8M9B32StandardBall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1230-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods12--0.12~1M5 × 0.8None---Ball bushing--
1 Piece(s)Available

3 Days

Single Rods1250-0.12~1M5 × 0.8None---Ball bushing--

Additional Products in this Category

Tech Support