(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Compact Cylinder: Non-Rotating Rod, Double Acting, Double Rod CQ2KW Series

Compact Cylinder: Non-Rotating Rod, Double Acting, Double Rod CQ2KW Series
  • Volume Discount

A compact space-saving cylinder with reduced overall length that allows for more compact equipment designs.
[Features]
· Small auto switches can be mounted on 4 surfaces (ø12 to 25 mm [internal diameter]: 2 surfaces).
· No projection of auto switches.
· 2-color indicator solid state auto switch.
· Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Round slots for mounting small auto switches are provided on 2 surfaces for ø12 to ø25, and on 4 surfaces for ø32 to ø100 models.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

CDQ2KWB16-30DMZ

Part Number
CDQ2KWB16-30DMZ
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Block shape
Additional Function Standard Cylinder (Tube) Inner Diameter(φ) 16 Stroke(mm) 30
Environment, Applications Standard Operating Temperature(℃) -10::70 Operating Pressure(MPa) 0.07::1
Cushion None Specifications Built-in magnet Support bracket Through-hole (standard)
Port thread type Metric Body Options Rod-end male thread Auto Switches Without auto switch
Lead Wire Length(m) N/A The number of the switches N/A Type of Auto Switch Mounting N/A
Custom-made Specifications None Type Pneumatic type Auto switch mounting slot Yes

Please check the type/dimensions/specifications of the part CDQ2KWB16-30DMZ in the Compact Cylinder: Non-Rotating Rod, Double Acting, Double Rod CQ2KW Series series.

Additional Products in this Category

Tech Support