(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

JCQ Series Compact Cylinder, Double Acting, Single Rod

JCQ Series Compact Cylinder, Double Acting, Single Rod
  • Volume Discount

[Features]
· Compact (compared to CDQS Series; overall length reduced by 6.5 mm, width by 6 mm, height by 4 mm).
· Maximum weight 45% lighter (from 150 g to 82 g compared to CDQS Series ø25, 10‑mm stroke).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
JCDQ12-10
JCDQ12-15
JCDQ12-25-M9B
JCDQ16-20
JCDQ20-15
JCDQ20-20
JCDQ20-30
JCDQ20-35
JCDQ20-50
JCDQ25-10
JCDQ25-15
JCDQ25-20
JCDQ25-30
JCDQ32-5
JCDQ32-5-M9BVL
JCDQ32-10
JCDQ32-15
JCDQ32-20
JCDQ32-25
JCDQ32-40
JCDQ40-5
JCDQ40-10
JCDQ40-15
JCDQ40-40-M9BAL
JCDQ50-20
JCDQ50-25
JCDQ50-30
JCDQ50-35
JCDQ50TF-20
JCDQ63-10
JCDQA12-5
JCDQA12-30
JCDQA16-10
JCDQA20-15-M9BWL
JCDQA20-50
JCDQA25-10
JCDQA25-20
JCDQA32-5
JCDQA32-40
JCDQA40-5
JCDQA40-35
JCQ12-5
JCQ12-25
JCQ16-10
JCQ25-15
JCQ32-5
JCQ32-10
JCQ40-20
JCQ40-50
JCQ50-25
JCQ50-30
JCQ100-10
JCQA12-15
JCQA12-25
JCQA20-10
JCQA20-40
JCQA32-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

12$1215$155~60$5~60~0.07~0.7$0.07~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewM9B0.52 pcs.Through-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

3 Days

20$2020$205~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

25$2520$205~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

32$325$55~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewM9BV32 pcs.Through-hole (standard)
1 Piece(s)Available

Quote

32$3210$105~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

32$3220$205~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

32$3225$255~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

32$3240$405~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

40$405$55~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

40$4015$155~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewM9BA32 pcs.Through-hole (standard)
1 Piece(s)Available

Quote

----RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

50$5025$255~60$5~60~0.05~0.7$0.05~0.7~RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

50$5020$205~60$5~60~0.05~0.7$0.05~0.7~GWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----RcWithout auto switch (built-in magnet)NoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewM9BW32 pcs.Both ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

40$405$55~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switch (built-in magnet)NoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

32$3210$105~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

3 Days

----M ScrewWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----RcWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----RcWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----RcWithout auto switchNoneNoneThrough-hole (standard)
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneBoth ends tapped
1 Piece(s)Available

Quote

20$2010$105~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switchNoneNoneBoth ends tapped
1 Piece(s)Available

Quote

----M ScrewWithout auto switchNoneNoneBoth ends tapped
1 Piece(s)Available

Quote

32$3240$405~60$5~60~0.05~0.7$0.05~0.7~M ScrewWithout auto switchNoneNoneBoth ends tapped

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Mounting bolt Without mounting bolt Connector type None

Additional Products in this Category

Tech Support