(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Nipple

Push to Connect Fittings - Nipple

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Standard, Mini
•Shape: Nipples
•Type: One-Touch Couplings
•Thread Portion Material: No Thread
•Compatible Fluid: Air

  • inCAD Components
One-Touch Couplings - Nipple:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number
BSLG6
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberABEffective Sectional Area (mm2)Mass
(g)
TypeD
MSPJ437.5163.22
639.51712.63
843.218.519.64
10472131.26
1252.822.550.28

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSPJ4
MSPJ6
MSPJ8
MSPJ10
MSPJ12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12

Loading...

  1. 1
 

Basic Information

Type One-Touch Couplings Thread Portion Material No Thread Part Application Standard/Mini
Applicable Fluid Air Fitting Type Other Shapes Other Shapes Nipple
Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.