(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Plug With Check KCJ Tube Coupler KC Series【10 Pieces Per Package】 (KCJ06-99)

Straight Plug With Check KCJ Tube Coupler KC Series KCJ06-99
  • Volume Discount

A straight plug with check.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
[Applications]
· Adds tube S coupler function to the KQ series of one-touch pipe fittings.

PDF

Part Number

Configured Part Number is shown.

KCJ06-99

Part Number
KCJ06-99
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

3 Days

66

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material C3604 Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Air Fitting Type Other shapes
Other Shapes Sputtering Cover Release button color Blue

Please check the type/dimensions/specifications of the part KCJ06-99 in the Straight Plug With Check KCJ Tube Coupler KC Series series.

Products like this...

Part Number
KCJ04-99
KCJ08-99
KCJ10-99
KCJ12-99
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

Quote

44

10 Pieces Per Package

1 Pack(s)Available

Quote

88

10 Pieces Per Package

1 Pack(s)Available

Quote

1010

10 Pieces Per Package

1 Pack(s)Available

Quote

-12

Additional Products in this Category

Tech Support