(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Different-Diameter Double Union "Y" Fitting KQ2UD One-Touch Pipe Fitting【10 Pieces Per Package】 (Part Numbers)

Different-Diameter Double Union "Y" Fitting KQ2UD One-Touch Pipe Fitting
  • Volume Discount

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Used to connect tubes in 4 branches in the same direction, reducing the size of the tubes.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2UD04-06A
KQ2UD06-08A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

4

10 Pieces Per Package

1 Pack(s)Available

3 Days

6

Loading...

  1. 1

Basic Information

Type Single-Action Body Material PBT Application Standard/Mini
Fitting Type Union with different diameters Union, Unequal Dia. Reducing Double Union Wye Types of connection Tube Connection
Number of Connection Tubes(piece) 5 Color White Release button shape Perfect circle
Release button color Light Gray

Additional Products in this Category

Tech Support