(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union LQ3U Metric Size Fluoropolymer Fittings Hyper Fittings

Union LQ3U Metric Size Fluoropolymer Fittings Hyper Fittings
  • Volume Discount

Fluoropolymer fittings from SMC Corporation.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
[Applications]
· For joining tubes during piping assembly.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ3U21
LQ3U31
LQ3U32
LQ3U41
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Size of Body
1 Piece(s)Available

Quote

62002
1 Piece(s)Available

Quote

--3
1 Piece(s)Available

Quote

--3
1 Piece(s)Available

Quote

--4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Maximum Operating Temperature
(°C)
Size of Body

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Pipe⇔Pipe, same diameters connection
Packing Clean Packaging Class M3.5 Equivalent Nut Material PFA

Additional Products in this Category

Tech Support