(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Inch size panel mount union.
[Features]
· Fluoropolymer fitting.
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
Part Number
Configured Part Number is shown.
LQ3P2A
Series | Size | Port size | Tube Outer Diameter | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Inch Size | ||||||||||||||||
None | 1/8 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | 1 1/4 " | 1/8 " | 1/4 " | 3/8 " | 1/2 " | 3/4 " | 1 " | 1 1/4 " | ||
Panel mount union LQ3P | 1 | ● | - | - | - | - | - | - | - | ● | - | - | - | - | - | - |
2 | ● | - | - | - | - | - | - | - | - | ● | - | - | - | - | - | |
3 | ● | - | - | - | - | - | - | - | - | - | ● | - | - | - | - | |
4 | ● | - | - | - | - | - | - | - | - | - | - | ● | - | - | - | |
5 | ● | - | - | - | - | - | - | - | - | - | - | - | ● | - | - | |
6 | ● | - | - | - | - | - | - | - | - | - | - | - | - | ● | - |
Withstand Pressure and Heat Resistance Performance
Specifications
Panel Mount Union Inch Size External View
Panel Mount Union Inch Size Dimensional Outline Drawing
Model | Applicable Tubing Outer Diameter | E | E' | H | J | K | L1 | L1' | L2 | L2' | M | t | W1 | W2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LQ3P1A | 1/8 " | 10 | 9 | 11 | 6 | 14.5 | 23.5 | 22.5 | 58 | 56 | 14 | 8 | 16 | 17 |
LQ3P2A | 1/4 " | 17 | 16 | 16 | 7 | 20.5 | 28 | 27 | 69 | 67 | 20 | 8 | 21 | 24 |
LQ3P3A | 3/8 " | 22.5 | 19.5 | 21 | 7 | 24.5 | 39 | 36 | 89 | 83 | 25 | 8 | 26 | 28 |
LQ3P4A | 1/2 " | 24.5 | 22.5 | 24 | 9 | 30.5 | 44.5 | 42.5 | 100 | 96 | 29 | 8 | 32 | 36 |
LQ3P5A | 3/4 " | 26.5 | 24 | 32 | 9 | 36.5 | 50.5 | 48 | 117 | 112 | 37 | 13 | 41 | 43 |
LQ3P6A | 1 " | 30 | 26 | 41 | 10 | 48.5 | 60 | 56 | 136 | 127.5 | 49 | 13 | 50 | 55 |
(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
(E'), L1', L2': Nut material PVDF dimensions.
W: Width across flats dimension.
1. Use special tools to connect tubing.
Special tool image figure
2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the proper tightening torques shown below.
Body size | Torque (N·m) |
---|---|
1 | 0.7 to 0.9 |
2 | 1.6 to 1.8 |
3 | 3.2 to 3.5 |
4 | 5.0 to 5.3 |
5 | 10.0 to 10.5 |
6 | 22.5 to 23.0 |
Loading...
Type | Fitting Body | Material | PFA | Connection Type | Pipe⇔Pipe, same diameters connection |
---|---|---|---|---|---|
Pipe-to-Pipe Equal Dia. Connection Type | Panel Mount Union | Packing | Clean Packaging Class M3.5 Equivalent | Nut Material | PFA |
Size of Body | 2 |
Please check the type/dimensions/specifications of the part LQ3P2A in the Panel Mount Union LQ3P Inch Size Fluoropolymer Fittings Hyper Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy