(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Tee LQ3T Inch Size Fluoropolymer Fittings Hyper Fittings (Part Numbers)

Union Tee LQ3T Inch Size Fluoropolymer Fittings Hyper Fittings
  • Volume Discount

Fluoropolymer fittings from SMC Corporation.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.
[Applications]
· For joining tubes during piping assembly.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LQ3T2A
LQ3T4A
Part NumberMinimum order quantityVolume DiscountDays to Ship Size of Body
1 Piece(s)Available

Quote

2
1 Piece(s)Available

Quote

4

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Pipe⇔Pipe, same diameters connection
Pipe-to-Pipe Equal Dia. Connection Type Union Tees Packing Clean Packaging Class M3.5 Equivalent Nut Material PFA

Additional Products in this Category

Tech Support