(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Elbow LQ3L-M Metric Size Fluoropolymer Fittings / Hyper Fittings

Male Elbow LQ3L-M Metric Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A male elbow fluoropolymer fitting that can withstand thermal stress.
[Features]
· A flared collet structure.
· Triple-seal construction.
· Excellent assemblability.
· Excellent flow-through characteristics.
· Able to withstand thermal stress.
· For use at 200°C.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
LQ3L21-M
LQ3L22-M
LQ3L31-MN
LQ3L34-M
LQ3L35-M
LQ3L43-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Size of Body
1 Piece(s)Available

Quote

-R1/8B(6A)-2
1 Piece(s)Available

Quote

6R1/4B(8A)2002
1 Piece(s)Available

Quote

10NPT (Male thread)1/8B(6A)2003
1 Piece(s)Available

Quote

-R1/4B(8A)-3
1 Piece(s)Available

Quote

-R3/8B(10A)-3
1 Piece(s)Available

Quote

-R1/2B(15A)-4

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Elbow Packing Clean Packaging Class M3.5 Equivalent Nut Material PFA

Additional Products in this Category

Tech Support