(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An inch size female connector.
[Features]
· A fluoropolymer fitting.
· A flared collet structure.
· Triple-seal construction.
· Excellent assemblability.
· Excellent flow-through characteristics.
· Able to withstand thermal stress.
· For use at 200°C.
Part Number
Configured Part Number is shown.
LQ3H3C-FN
Type | Fitting Body | Material | PFA |
---|---|---|---|
Connection Type | Screw⇔Pipe | Thread-to-Pipe Connection Type | Female Threaded straight |
Connection Screw Type M (M1) | NPT (Female thread) | Connection Screw Nominal M (M1) | 3/8B(10A) |
Packing | Clean Packaging Class M3.5 Equivalent | Nut Material | PFA |
Size of Body | 3 | - | - |
Type | Fitting Body | Material | PFA | Connection Type | Screw⇔Pipe |
---|---|---|---|---|---|
Thread-to-Pipe Connection Type | Female Threaded straight | Connection Screw Type M (M1) | NPT (Female thread) | Connection Screw Nominal M (M1) | 3/8B(10A) |
Packing | Clean Packaging Class M3.5 Equivalent | Nut Material | PFA | Size of Body | 3 |
Please check the type/dimensions/specifications of the part LQ3H3C-FN in the Female Connector LQ3H-F Inch Size Fluoropolymer Fittings / Hyper Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy