(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Mount Union LQ1P Metric Size Fluoropolymer Fittings / Hyper Fittings

Panel Mount Union LQ1P Metric Size Fluoropolymer Fittings / Hyper Fittings
  • Volume Discount

A panel mount union with outstanding flow-through characteristics with minimized liquid pooling.
[Features]
· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· For use at 200°C.
· The seal lock on the nut helps prevent loosening.
· The trapezoidal thread allows for the application of high levels of torque.
· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· Strong resistance to tube bending and deformation.
· Easy nut fastening.
· The trapezoidal thread prevents the angled insertion of nuts.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LQ1P21
LQ1P32
LQ1P41
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Outer Dia. (mm) D (D1) Size of Body
1 Piece(s)Available

Quote

62
1 Piece(s)Available

Quote

83
1 Piece(s)Available

Quote

124

Loading...

  1. 1

Basic Information

Type Fitting Body Material PFA Connection Type Pipe⇔Pipe, same diameters connection
Pipe-to-Pipe Equal Dia. Connection Type Panel Mount Union Maximum Operating Temperature(°C) 200 Tube Size Standard Metric
Packing Clean Packaging Class M3.5 Equivalent

Additional Products in this Category

Tech Support