(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series【1-10 Pieces Per Package】

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series
  • Volume Discount

Speed controller made by SMC Corporation.

[Features]
· Stainless steel specifications can be used in corrosive environments
· SUS 303 used for metal parts
· Light colors to match equipment
· Threads with and without seal are both available as standard
· Applicable tubing: Inch sizes standardized



(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1201FG-M5-04
AS1201FG-M5-06-J
AS1201FG-M5-23
AS1201FG-U10/32-01
AS1201FG-U10/32-05
AS1201FG-U10/32-07
AS1201FG-U10/32-07-J
AS1211FG-M5-04
AS1211FG-M5-06
AS1211FG-U10/32-07
AS1301FG-M5-04
AS1301FG-M5-06
AS1311FG-M5-04
AS1311FG-M5-06
AS2201FG-01-04
AS2201FG-01-04S
AS2201FG-01-06S
AS2201FG-01-08-J
AS2201FG-01-08S
AS2201FG-01-10S
AS2201FG-02-06S
AS2201FG-02-08S
AS2201FG-02-10S
AS2201FG-N01-03S
AS2201FG-N01-07
AS2201FG-N01-07-J
AS2201FG-N01-07S-J
AS2201FG-N02-03S
AS2201FG-N02-07
AS2201FG-N02-07S
AS2211FG-01-04S
AS2211FG-01-06S
AS2211FG-01-08S
AS2211FG-02-04S
AS2211FG-02-06S
AS2211FG-02-08S
AS2211FG-N01-01S-J
AS2211FG-N01-03
AS2211FG-N01-03S
AS2211FG-N01-07S
AS2211FG-N01-07S-J
AS2211FG-N01-09S
AS2301FG-01-04S
AS2301FG-01-06S
AS2301FG-01-08S
AS2301FG-02-08
AS2301FG-N01-01
AS2301FG-N01-07S
AS2301FG-N01-09S
AS2311FG-01-06S
AS2311FG-N01-07S
AS2311FG-N01-09S
AS3201FG-02-06S
AS3201FG-02-08S
AS3201FG-02-10S
AS3201FG-03-06S
AS3201FG-03-08S
AS3201FG-03-10S
AS3201FG-03-12S
AS3201FG-N02-11
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Format Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut5 × 0.8NoneM4-M5 Standard
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeRound Shape Lock Nut5 × 0.8NoneM6-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut5 × 0.8NoneM3.2-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut10-32NoneUNF-1/8M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut10-32NoneUNF-3/16M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut10-32NoneUNF-1/4M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeRound Shape Lock Nut10-32NoneUNF-1/4M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut5 × 0.8NoneM4-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut5 × 0.8NoneM6-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut10-32NoneUNF-1/4M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut5 × 0.8NoneM4-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-OutUniversalHexagon Shape Lock Nut5 × 0.8NoneM6-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversalHexagon Shape Lock Nut5 × 0.8NoneM4-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversalHexagon Shape Lock Nut5 × 0.8NoneM6-M5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8NoneR4-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealR4-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealR6-1/8, 1/4 Standard
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeRound Shape Lock Nut1/8NoneR8-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealR8-1/8, 1/4 Standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealR10-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR6-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR8-1/8, 1/4 Standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR10-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealNPT-5/321/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8NoneNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeRound Shape Lock Nut1/8NoneNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeRound Shape Lock Nut1/8With SealNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealNPT-5/321/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4NoneNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealR4-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealR6-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealR8-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR4-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR6-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR8-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeRound Shape Lock Nut1/8With SealNPT-1/81/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8NoneNPT-5/321/8, 1/4 Standard
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealNPT-5/321/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeRound Shape Lock Nut1/8With SealNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/8With SealNPT-5/161/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut1/8With SealR4-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut1/8With SealR6-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut1/8With SealR8-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut1/4NoneR8-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut1/8NoneNPT-1/81/8, 1/4 Standard
1 Piece(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut1/8With SealNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversalHexagon Shape Lock Nut1/8With SealNPT-5/161/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversalHexagon Shape Lock Nut1/8With SealR6-1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversalHexagon Shape Lock Nut1/8With SealNPT-1/41/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversalHexagon Shape Lock Nut1/8With SealNPT-5/161/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR6-3/8 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR8-3/8 Standard
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4With SealR10-3/8 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut3/8With SealR6-3/8 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut3/8With SealR8-3/8 Standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut3/8With SealR10-3/8 Standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut3/8With SealR12-3/8 Standard

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow typeHexagon Shape Lock Nut1/4NoneNPT-3/83/8 Standard

Loading...

Basic Information

Type Speed Controller Body Material PBT Environment, Applications Standard
Thread Portion Material Stainless Steel Knob Type Resin Joint Type Male thread + One-Touch Couplings
Made-to-order specifications None

Additional Products in this Category

Tech Support