(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series【1-10 Pieces Per Package】

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series
  • Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series
  • Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series
  • Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series
  • Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series
  • Volume Discount

Speed controller with one-touch fitting.
[Features]
· Push-lock type improves needle-lock operation.
· Larger knob.
· Improved tube insertion and removal.
· Max. 30% (8 N) reduction in insertion force.
· Max. 20% (5 N) reduction in removal force. *Tube pulling-out strength is ensured to be equivalent to the current model.
· Electroless nickel plating specification as standard.
· Allows 360° piping swivel (universal type).

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1201F-M5-01A
AS1201F-M5-02A
AS1201F-M5-03A
AS1201F-M5-04A
AS1201F-M5-06A
AS1201F-M5-07A
AS1201F-M5-23A
AS1201F-M5E-01A
AS1201F-M5E-02A
AS1201F-M5E-03A
AS1201F-M5E-04A
AS1201F-M5E-06A
AS1201F-M5E-07A
AS1201F-U10/32-01A
AS1201F-U10/32-02A
AS1201F-U10/32-03A
AS1201F-U10/32-04A
AS1201F-U10/32-06A
AS1201F-U10/32-07A
AS1201F-U10/32E-01A
AS1201F-U10/32E-03A
AS1201F-U10/32E-04A
AS1201F-U10/32E-06A
AS1211F-M5-01A
AS1211F-M5-02A
AS1211F-M5-03A
AS1211F-M5-04A
AS1211F-M5-06A
AS1211F-M5-07A
AS1211F-M5-23A
AS1211F-M5E-02A
AS1211F-M5E-03A
AS1211F-M5E-04A
AS1211F-M5E-06A
AS1211F-M5E-07A
AS1211F-U10/32-01A
AS1211F-U10/32-03A
AS1211F-U10/32-06A
AS1211F-U10/32-07A
AS1301F-M5-01A
AS1301F-M5-03A
AS1301F-M5-04A
AS1301F-M5-06A
AS1301F-M5-07A
AS1301F-M5-23A
AS1301F-M5E-03A
AS1301F-M5E-04A
AS1301F-M5E-06A
AS1301F-U10/32-01A
AS1301F-U10/32-03A
AS1301F-U10/32-06A
AS1301F-U10/32-07A
AS1301F-U10/32E-01A
AS1301F-U10/32E-03A
AS1311F-M5-04A
AS1311F-M5-06A
AS1311F-M5-07A
AS1311F-M5E-06A
AS1311F-M5E-23A
AS1311F-U10/32-03A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Format Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/81Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M2-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M3.2-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/81Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M2-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-5/321Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/81Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF2-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF6-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/81Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-5/321Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF4-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF6-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/81Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M2-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M3.2-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M2-1Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M-5/321Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF-1/81Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF6-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal5 × 0.8M-1/81Gasket Seal9
1 Piece(s)Available

Quote

Meter-OutUniversal5 × 0.8M-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-OutUniversal5 × 0.8M4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-OutUniversal5 × 0.8M6-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal5 × 0.8M-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal5 × 0.8M3.2-1Gasket Seal9
1 Piece(s)Available

Quote

Meter-OutUniversal5 × 0.8M-5/321Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-OutUniversal5 × 0.8M4-1Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Meter-OutUniversal5 × 0.8M6-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-OutUniversal10-32UNF-1/81Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-OutUniversal10-32UNF-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal10-32UNF6-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal10-32UNF-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal10-32UNF-1/81Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal10-32UNF-5/321Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversal5 × 0.8M4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversal5 × 0.8M6-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversal5 × 0.8M-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversal5 × 0.8M6-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-InUniversal5 × 0.8M3.2-1Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversal10-32UNF-5/321Gasket Seal9

Loading...

Basic Information

Type Speed Controller Body Material PBT Environment, Applications Standard
Thread Portion Material Stainless steel 304 Knob Type Push Lock Type Joint Type Male thread + One-Touch Couplings
Made-to-order specifications None

Additional Products in this Category

Tech Support