(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spatter Cover 2 KR FR One-Touch Fitting【10 Pieces Per Package】 (Part Numbers)

Spatter Cover 2 KR FR One-Touch Fitting
  • Volume Discount

One-touch fitting spatter cover.
[Features]
· Can be used with FR soft nylon.
· High holding force.
· Can be used for everything from low vacuums to 1 MPa.
· Little force required for removal.
· Effective for piping in tight spaces.
[Applications]
· Helps ensure the tube can always be removed by preventing spattered material from getting into the fittings or from when spatter becomes stuck on.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KR-06C1
KR-08C1
KR-10C1
KR-12C1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

6

10 Pieces Per Package

1 Pack(s)Available

3 Days

-

10 Pieces Per Package

1 Pack(s)Available

3 Days

10

10 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Body Material 303 Stainless Steel Application Standard/Mini
Fitting Type Other shapes Other Shapes Sputter Cover

Additional Products in this Category

Tech Support