(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Branch Elbow Module KBZ Piping Module KB Series【10 Pieces Per Package】 (Part Numbers)

Branch Elbow Module KBZ Piping Module KB Series
  • Volume Discount

A one-touch fitting from SMC.

[Features]
· Allows for centralized and distributed air supply from main pipe lines.
· Allows for centralized or distributed piping for use in different applications.
· Tool-free single-action connection
· Free 360° distribution of air


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KBZ1-04
KBZ1-06
KBZ2-08
KBZ3-10
KBZ3-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

Quote

-

10 Pieces Per Package

1 Pack(s)Available

Quote

6

10 Pieces Per Package

1 Pack(s)Available

Quote

8

10 Pieces Per Package

1 Pack(s)Available

Quote

10

10 Pieces Per Package

1 Pack(s)Available

Quote

-

Loading...

  1. 1

Basic Information

Type Single-Action Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Thread Portion Material C3604 Application Standard/Mini Applicable Fluid Air
Fitting Type Screw Mount Branch Screw Mounting, Branch Branch Elbow Release button color Blue

Additional Products in this Category

Tech Support