(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Multi-Connector KDM Series

Rectangular Multi-Connector KDM Series
  • Volume Discount

A one-touch fitting that greatly reduces work time spent on piping.
[Features]
· Requires less installation space than when using multiple bulkhead unions for panels.
· Multiple pipes can be attached and detached in a single action, meaning fewer piping mistakes with much less time needed to be spent on installation work.
· A multi-connector that helps reduces work loads when shipping panels and machinery separately, or when replacing units due to failure.

PDF

Part Number

Configured Part Number is shown.

Part Number
KDM10-04
KDM10-06
KDM10-08
KDM20-04
KDM20-06
KDM20-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Number of Connection Tubes
(piece)
1 Piece(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)410
1 Piece(s)Available

Same day

Stock

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)610
1 Piece(s)Available

3 Days

[Stainless Steel303, Stainless Steel304] SUS303+PBT+PP810
1 Piece(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)420
1 Piece(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] Standard (PBT)620
1 Piece(s)Available

3 Days

[Stainless Steel303, Stainless Steel304] SUS303+PBT+PP820
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Number of Connection Tubes
(piece)

Loading...

  1. 1

Basic Information

Type Single-Action Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Air Fitting Type Union with same diameter Union, Equal Dia. Multi-Connector
Release button color Blue

Additional Products in this Category

Tech Support