(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Miniature, Union Y

Push to Connect Fittings - Miniature, Union Y

Move the mouse over the image to zoom

  • Volume Discount

This is the Miniature One-Touch Coupling.

  • inCAD Components
Miniature One-Touch Couplings - Union Y:Related Image
・Materials
[ M ] Material: Polybutylene Terephthalate

Specifications

Part NumberBPJFEffective Sectional Area (mm2)Mass (g)
TypeD
MNUNY427.68812.62.33.4
63110.510.5146.85.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MNUNY4
MNUNY6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6

Loading...

  1. 1

More Information

Miniature One-Touch Couplings - Union Y:Related Image
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material No Thread Part
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Y Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.