(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Fuji Male Branch Tee

Touch Connector Fuji Male Branch Tee
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.

PDF

Part Number

Configured Part Number is shown.

Part Number
4R-01MT
4R-02MT
4R-M5MT
6R-01MT
6R-02MT
6R-03MT
6R-M5MT
8-02MT
8R-01MT
8R-02MT
8R-03MT
10R-01MT
10R-02MT
10R-03MT
10R-04MT
12R-02MT
12R-03MT
12R-04MT
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal4M5X0.8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal6R1/4
1 Piece(s)Available

8 Days or more

[Others] Polyacetal6R3/8
1 Piece(s)Available

11 Days or more

[Others] Polyacetal6M5X0.8
1 Piece(s)Available

13 Days or more

[Others] Zinc Alloy8R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal8R3/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/4
1 Piece(s)Available

8 Days or more

[Others] Polyacetal10R3/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal10R1/2
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/4
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R3/8
1 Piece(s)Available

13 Days or more

[Others] Polyacetal12R1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Thread Size T

Loading...

  1. 1

Basic Information

Type Touch Connectors Seal Material NBR (Nitrile Rubber) Thread Portion Material C3604 (Brass)
Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum) Fitting Type Screw Mount Branch
Screw Mount Branch Connection Male Branch Tee Operating Temperature -5::60

Additional Products in this Category

Tech Support