(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Run Tee KPY Clean One-Touch Fitting【5-10 Pieces Per Package】 (Part Numbers)

Male Run Tee KPY Clean One-Touch Fitting
  • Volume Discount

A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for blowing type systems in clean rooms.
· Completely oil-free processing. (rubber parts are fluorine coated)
· Liquid-contact areas are non-metallic.
· Parts are cleaned, assembled and double packaged in a clean room.
· Can also be used in vacuums. (-100 kPa)
[Applications]
· Use for branch piping in the same or in a 90° orientation from female threads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KPY04-02
KPY06-02
KPY08-02
KPY10-02
KPY10-03
KPY12-03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

41/4

10 Pieces Per Package

1 Pack(s)Available

Quote

61/4

10 Pieces Per Package

1 Pack(s)Available

Quote

81/4

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material C3604+PBT Seal/O-ring material EPDM
Application Clean circumstance Applicable Fluid Water / Air / Nitrogen Gas Fitting Type Union with same diameter
Union, Equal Dia. Service Tee Union Types of connection R

Additional Products in this Category

Tech Support