(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Branch Tee KPT Clean One-Touch Fitting【5-10 Pieces Per Package】 (KPT06-02)

Male Branch Tee KPT Clean One-Touch Fitting KPT06-02
  • Volume Discount

A one-touch coupling from SMC Corporation.
[Features]
· A one-touch fitting; ideal for blowing type systems in clean rooms.
· Completely oil-free processing. (rubber parts are fluorine coated)
· Liquid-contact areas are non-metallic.
· Parts are cleaned, assembled and double packaged in a clean room.
· Can also be used in vacuums. (-100 kPa)
[Applications]
· Use to branch connect piping on both sides in a 90° orientation from female threads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KPT06-02

Part Number
KPT06-02
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

61/4

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material C3604+PBT Seal/O-ring material EPDM
Application Clean circumstance Applicable Fluid Water / Air / Nitrogen Gas Fitting Type Union with same diameter
Union, Equal Dia. Double Port Tee Union Types of connection R

Please check the type/dimensions/specifications of the part KPT06-02 in the Male Branch Tee KPT Clean One-Touch Fitting series.

Products like this...

Part Number
KPT06-01
KPT08-01
KPT08-02
KPT10-02
KPT12-03
KPT12-04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

61/8

10 Pieces Per Package

1 Pack(s)Available

Quote

81/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

81/4

5 Pieces Per Package

1 Pack(s)Available

Quote

101/4

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/2

Additional Products in this Category

Tech Support