(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch into two in the same direction in line with the female thread.
Part Number
Configured Part Number is shown.
KQ2U04-M5A
Loading...
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Branch |
Screw Mounting, Branch | Branch | Number of Connection Tubes(piece) | 2 | Color | White |
Release button shape | Perfect circle |
Please check the type/dimensions/specifications of the part KQ2U04-M5A in the Branch KQ2U (Gasket Seal), One-Touch Fitting series.
Part Number |
---|
KQ2U01-32A |
KQ2U01-U02A |
KQ2U03-32A |
KQ2U04-M5N |
KQ2U04-M6A |
KQ2U04-U01A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy