(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch tubing into two opposite ends of the fitting both at 90° angles.
Part Number
Configured Part Number is shown.
KQ2T06-G02A
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Branch |
Screw Mounting, Branch | Double Port Tee Union | Types of connection | G | Number of Connection Tubes(piece) | 2 |
Color | White | Release button shape | Perfect circle |
Please check the type/dimensions/specifications of the part KQ2T06-G02A in the Male Branch Tee KQ2T (Face Seal), One-Touch Fitting series.
Part Number |
---|
KQ2T06-G01N |
KQ2T08-G01N |
KQ2T08-G02A |
KQ2T10-G02N |
KQ2T12-G02A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy