(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Partition Union Elbow for Standard Pipe

Tube Fitting Partition Union Elbow for Standard Pipe
  • Volume Discount

Many types of one-touch fittings for standard piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported

PDF

Part Number

Configured Part Number is shown.

Part Number
PML1/4
PML3/8
PML4
PML4W
PML5/16
PML6
PML6W
PML8
PML8W
PML10
PML10W
PML12
PML12W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Release Ring Color Resin Body Color
10 Piece(s)Available

15 Days or more

-6.35WhiteBlack
10 Piece(s)Available

14 Days or more

-9.53WhiteBlack
1 Piece(s)Available

9 Days or more

104BlackBlack
10 Piece(s)Available

14 Days or more

-4Light GrayLight Gray
10 Piece(s)Available

14 Days or more

-7.94WhiteBlack
1 Piece(s)Available

9 Days or more

106BlackBlack
10 Piece(s)Available

14 Days or more

-6Light GrayLight Gray
1 Piece(s)Available

9 Days or more

108BlackBlack
10 Piece(s)Available

12 Days or more

-8Light GrayLight Gray
1 Piece(s)Available

9 Days or more

1010BlackBlack
10 Piece(s)Available

14 Days or more

-10Light GrayLight Gray
1 Piece(s)Available

9 Days or more

1012BlackBlack
10 Piece(s)Available

14 Days or more

-12Light GrayLight Gray
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Release Ring Color Resin Body Color

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Partition union elbows Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support