(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Gasket For One-Touch Fitting (Spare Part)【10 Pieces Per Package】 (Part Numbers)

Gasket For One-Touch Fitting (Spare Part)
  • Volume Discount

A dedicated replacement gasket for the KQ2 Series that can be connected in a single action.
[Features]
· A gasket seal type one-touch fitting. Can help significantly reduce the amount of time required for screwing in.
· Accommodates UNI 1/2 threads.
[Applications]
· A spare gasket.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

KQG-U04

Part Number
KQG-U04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Body Material PP Seal Material Standard (NBR)
Application Standard/Mini Fitting Type Other shapes Other Shapes Gasket
Applicable thread size Uni1/2

Please check the type/dimensions/specifications of the part KQG-U04 in the Gasket For One-Touch Fitting (Spare Part) series.

Additional Products in this Category

Tech Support