(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Color Cap KQ2C One-Touch Fitting【50 Pieces Per Package】

Color Cap KQ2C One-Touch Fitting
  • Volume Discount

A one-touch color cap fitting.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Attach to the release button to identify that specific tube by color, allowing use in a variety of piping/tubing applications.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2C-04BA
KQ2C-04WA
KQ2C-08BRB
KQ2C-08CBB
KQ2C-08GRB
KQ2C-08YRB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Color

50 Pieces Per Package

1 Pack(s)Available

Quote

-Black

50 Pieces Per Package

1 Pack(s)Available

Quote

-White

50 Pieces Per Package

1 Pack(s)Available

Quote

8Brown

50 Pieces Per Package

1 Pack(s)Available

Quote

-Sky-Blue

50 Pieces Per Package

1 Pack(s)Available

Quote

8Gray

50 Pieces Per Package

1 Pack(s)Available

Quote

8Orange

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Body Material Standard (PBT) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Other shapes Other Shapes Color Cap
Release button shape Perfect circle

Additional Products in this Category

Tech Support