(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting【10 Pieces Per Package】

Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting
  • Volume Discount

A dedicated one-touch fitting for branching from a female thread to 2 right angles.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Suitable for use with metric-size tubing and M type connection threads. There are 16 types of release button available in either an ovular and round body shapes.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Can be used as a fitting for branching from female threads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2D04-M5A
KQ2D04-M6A
KQ2D06-M5A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

45×0.8

10 Pieces Per Package

1 Pack(s)Available

Quote

-6×1.0

10 Pieces Per Package

1 Pack(s)Available

Quote

65×0.8

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Screw Mount Branch
Screw Mounting, Branch Delta Union Types of connection M Number of Connection Tubes(piece) 2
Color White Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support