(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Run Tee KQ2Y (Sealant) One-Touch Fitting【5-10 Pieces Per Package】

Male Run Tee KQ2Y (Sealant) One-Touch Fitting
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to branch in the same direction or at a 90 degree angle from female threads.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2Y06-01AS
KQ2Y06-02AS
KQ2Y07-34AS
KQ2Y08-02AS
KQ2Y10-02AS
KQ2Y11-36AS
KQ2Y12-04AS
KQ2Y13-37AS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection Connection screw Release button color

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

6R1/8Light Gray

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

6R1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

-NPT1/8Orange

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

8R1/4Light Gray

5 Pieces Per Package

1 Pack(s)Available

3 Days

10R1/4Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

-NPT3/8Orange

5 Pieces Per Package

1 Pack(s)Available

3 Days

-R1/2Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

-NPT1/2Orange

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Screw Mount Branch
Screw Mounting, Branch Service Tee Union Number of Connection Tubes(piece) 2 Color White
Specifications With sealing agent Release button shape Perfect circle

Additional Products in this Category

Tech Support