(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use for branching from female threads in 90-degree angles from both sides.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Single-Action / Screw | Body Material | PBT | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Branch |
Screw Mounting, Branch | Double Port Tee Union | Number of Connection Tubes(piece) | 2 | Color | White |
Release button shape | Perfect circle |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy