(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Bracket KBX Piping Module KB Series【10 Pieces Per Package】

Bracket KBX Piping Module KB Series
  • Volume Discount

A one-touch fitting from SMC.

[Features]
· Allows for centralized and distributed air supply from main pipe lines.
· Allows for centralized or distributed piping for use in different applications.
· Tool-free single-action connection
· Free 360° distribution of air


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KBX12
KBX16
KBX20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Product Part Number Applicable thread size

10 Pieces Per Package

1 Pack(s)Available

Quote

KBE1-0412

10 Pieces Per Package

1 Pack(s)Available

Quote

KBE2-08,KBE3-0816

10 Pieces Per Package

1 Pack(s)Available

Quote

KBE2-10,KBE3-1020

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Application Standard/Mini Applicable Fluid Air
Fitting Type Other shapes Other Shapes Bracket

Additional Products in this Category

Tech Support