(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

One-Touch Fitting KQ2 Series Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant, No Sealant)【5-10 Pieces Per Package】

One-Touch Fitting KQ2 Series Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant, No Sealant)
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male elbow with a hexagon socket on the head of the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2VS04-01AS
KQ2VS06-01AS
KQ2VS08-01AS
KQ2VS08-02AS
KQ2VS10-02AS
KQ2VS10-03AS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

3 Days

41/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

61/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

81/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

81/4

5 Pieces Per Package

1 Pack(s)Available

Quote

101/4

5 Pieces Per Package

1 Pack(s)Available

3 Days

103/8

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT+PP Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Elbow Elbows Hex socket head cap universal elbow Types of connection R
Number of Connection Tubes(piece) 1 Color White Specifications With sealing agent
Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support