(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)【5-10 Pieces Per Package】 (Part Numbers)

One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
  • Volume Discount

A one-touch male connector fitting (KQ2H) with sealant from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to pipe from female threads in the same direction.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

PDF

Part Number

Configured Part Number is shown.

KQ2H04-01NS

Part Number
KQ2H04-01NS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Types of connection Connection screw Specifications Release button shape Release button color

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass4R1/8With sealing agentPerfect circleLight Gray

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Number of Connection Tubes(piece) 1
Color White

Please check the type/dimensions/specifications of the part KQ2H04-01NS in the One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant) series.

Products like this...

Part Number
KQ2H03-33AS
KQ2H03-34AS
KQ2H04-01AS
KQ2H04-02AS
KQ2H04-02NS
KQ2H05-34AS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Types of connection Connection screw Specifications Release button shape Release button color

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/16With sealing agentPerfect circleOrange

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8With sealing agentPerfect circleOrange

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4R1/8With sealing agentPerfect circleLight Gray

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-4R1/4With sealing agentPerfect circleLight Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass4R1/4With sealing agentPerfect circleLight Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--NPT1/8With sealing agentPerfect circleOrange

Additional Products in this Category

Tech Support