(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Branch Union for General Piping

Tube Fitting Branch Union for General Piping
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PRJ6-4
PRJ8-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
1 Piece(s)Available

8 Days or more

46
1 Piece(s)Available

8 Days or more

68

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Sockets, Reducers Union Double Y Branch Operating Temperature 0::60
Appearance Color Standard Specifications Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support