(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Elbow MS-5UL Miniature Fitting【10 Pieces Per Package】 (Part Numbers)

Universal Elbow MS-5UL Miniature Fitting
  • Volume Discount

A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
· Can be used in corrosive environments.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MS-5UL

 
Part Number
MS-5UL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Universal elbow Material 316 Stainless Steel
Connection screw M Gasket Material PVC Made to Order Specifications N/A

Please check the type/dimensions/specifications of the part MS-5UL in the Universal Elbow MS-5UL Miniature Fitting series.

Additional Products in this Category

Tech Support