(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-Align Fittings H/DL/L/LL Series Bulkhead Union DE【10 Pieces Per Package】

Self-Align Fittings H/DL/L/LL Series Bulkhead Union DE
  • Volume Discount

Self-aligning type pipe fittings by SMC Corporation.
[Features]
· Can be used with soft copper pipes.
· A non-directional type metal sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
[Applications]
· Used for 90° branch connections in both directions.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
DE04-00
DE06-00
DE08-00
DE12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Tube Size O.D.

10 Pieces Per Package

1 Pack(s)Available

Quote

-

10 Pieces Per Package

1 Pack(s)Available

Quote

6

10 Pieces Per Package

1 Pack(s)Available

Quote

8

10 Pieces Per Package

1 Pack(s)Available

Quote

12
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable Tube Size O.D.

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Partition unions Material Brass
Surface Treatment No Sleeve material C2700

Additional Products in this Category

Tech Support