(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Vices/moveable jaw

Clamping Vices/moveable jaw

The clamping vice is a solid, compact clamping module with a horizontally acting clamping force and a robust mechanical spindle.
- clamping force up to max. 80 kN
- clamping stroke 25 mm via screw drive WS 36
- fixture via 4 cap screws M 24, quality 8.8 (tightening torque 600 Nm) with a hole spacing 100 x 100 mm
- suitable clamping jaws 23231.0020 - .0033 are available

PDF

Part Number

Configured Part Number is shown.

23231.0010

 

Example

Part Number
23231.0010
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

12 Days

Loading...

  1. 1
 

Basic Information

Material Malleable Cast Iron Type Side Push Tightening torque max.(Nm) 200
Clamping force(kN) 80 Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23231.0010 in the Clamping Vices/moveable jaw series.

Additional Products in this Category

Tech Support