(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Sub-Part Clamp

Sub-Part Clamp

The sub-part clamp and the sub-part stop enable workpieces to be clamped on the front face. This allows the full area of the machine table to be used to clamp the workpiece.
- down-hold effect through an angled jaw face
- clamping of large workpieces on the whole of the machine table
- large clamping forces of up to 20 kN
- solid version made of vibration-eliminating ductile iron
- optimal adaption to the workpiece and material through the use of clamping inserts and interchangeable jaws
- force closure is possible with a fixed slot tenon EH 23110. in a T-slot
- minimum interference of clamping areas - even for large workpieces
- location holes at the sides for fastening of longitudinal stops if required

PDF

 

Example

 

Example 2

Part Number
23211.0010
23211.0020
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

12 Days

1 Piece(s)

12 Days

Loading...

  1. 1
 

Basic Information

Material Plastic Type Side Push Tightening torque max.(Nm) 50
Clamping force(kN) 20 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support