(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral Plungers, with thread

Lateral Plungers, with thread

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

PDF

 

 

Example

Part Number
22150.0310
22150.0311
22150.0312
22150.0314
22150.0315
22150.0316
22150.0318
22150.0319
22150.0320
22150.0330
22150.0331
22150.0332
22150.0334
22150.0335
22150.0336
22150.0338
22150.0339
22150.0340
22150.0350
22150.0351
22150.0352
22150.0354
22150.0355
22150.0356
22150.0358
22150.0359
22150.0360
22150.0370
22150.0373
22150.0375
22150.0380
22150.0383
22150.0385
22150.0390
22150.0393
22150.0395
22150.0410
22150.0411
22150.0412
22150.0414
22150.0415
22150.0416
22150.0418
22150.0419
22150.0420
22150.0430
22150.0431
22150.0432
22150.0434
22150.0435
22150.0436
22150.0438
22150.0439
22150.0440
22150.0450
22150.0451
22150.0452
22150.0454
22150.0455
22150.0456
Part NumberMinimum order quantityVolume DiscountDays to Ship d1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Pin Seal
1 Piece(s)

10 Days

M12511.56.7~ 2025010Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12511.56.7~ 5025010Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12511.56.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M125196.7~ 2025010Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M125196.7~ 5025010Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M125196.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12526.56.7~ 2025010Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12526.56.7~ 5025010Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12526.56.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12611.510.7~ 4025010Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12611.510.7~ 7525010Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12611.510.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M1261910.7~ 4025010Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M1261910.7~ 7525010Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M1261910.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12626.510.7~ 4025010Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12626.510.7~ 7525010Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12626.510.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5101816.7~ 10025016Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5101816.7~ 15025016Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5101816.7~ 20025016Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,51031.516.7~ 10025016Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,51031.516.7~ 15025016Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,51031.516.7~ 20025016Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5104516.7~ 10025016Stainless steelSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5104516.7~ 15025016Steel, blackenedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M18 x 1,5104516.7~ 20025016Steel, galvanizedSteel, case-hardened, galvanized-
1 Piece(s)

10 Days

M12511.56.7~ 208010Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M12611.510.7~ 408010Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M125196.7~ 208010Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M1261910.7~ 408010Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M12526.56.7~ 208010Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M12626.510.7~ 408010Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M18 x 1,5101816.7~ 1008016Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M18 x 1,51031.516.7~ 1008016Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M18 x 1,5104516.7~ 1008016Stainless steelThermoplastic POM, white-
1 Piece(s)

10 Days

M12511.56~ 2011010Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12511.56~ 5011010Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12511.56~ 10011010Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M125196~ 2011010Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M125196~ 5011010Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M125196~ 10011010Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12526.56~ 2011010Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12526.56~ 5011010Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12526.56~ 10011010Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12611.510~ 4011010Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12611.510~ 7511010Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12611.510~ 10011010Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M1261910~ 4011010Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M1261910~ 7511010Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M1261910~ 10011010Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12626.510~ 4011010Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12626.510~ 7511010Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M12626.510~ 10011010Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,5101816~ 10011016Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,5101816~ 15011016Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,5101816~ 20011016Steel, galvanizedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,51031.516~ 10011016Stainless steelSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,51031.516~ 15011016Steel, blackenedSteel, case-hardened, galvanizedCR
1 Piece(s)

10 Days

M18 x 1,51031.516~ 20011016Steel, galvanizedSteel, case-hardened, galvanizedCR

Loading...

 

Basic Information

Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support