(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The eccentric is used in conjunction with smooth lateral plungers EH 22150. for positioning or clamping workpieces with large tolerances.
Part Number
Configured Part Number is shown.
Part Number |
---|
22150.0806 |
22150.0810 |
22150.0812 |
22150.0816 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | D (mm) | l (mm) | X (mm) |
---|---|---|---|---|---|---|
1 Piece(s) | 10 Days | 12 | 9.9 | 2 | ||
1 Piece(s) | 10 Days | 16 | 11.9 | 2 | ||
1 Piece(s) | 10 Days | 18 | 13.9 | 2 | ||
1 Piece(s) | 10 Days | 25 | 17.9 | 3 |
Part Number |
---|
Loading...
Material | Steel | Conflict Minerals free | yes | REACH compliant | yes |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy