(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Cut Straight Linear Shaft - Metric

Pre-Cut Straight Linear Shaft - Metric

For complete product overview and details on 60 Case Quick Shaft - Straight, Metrict (Thomson Linear) see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
QS 12 MM 1000
QS 12 MM 1500
QS 12 MM 2000
QS 12 MM 250
QS 12 MM 500
QS 12 MM 750
QS 16 MM 1000
QS 16 MM 1500
QS 16 MM 2000
QS 16 MM 250
QS 16 MM 500
QS 16 MM 750
QS 20 MM 1000
QS 20 MM 1500
QS 20 MM 2000
QS 20 MM 250
QS 20 MM 500
QS 20 MM 750
QS 25 MM 1000
QS 25 MM 1500
QS 25 MM 2000
QS 25 MM 500
QS 25 MM 750
QS 30 MM 1000
QS 30 MM 1500
QS 30 MM 2000
QS 30 MM 500
QS 30 MM 750
QS 40 MM 1000
QS 40 MM 1500
QS 40 MM 2000
QS 40 MM 500
QS 40 MM 750
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. D
(mm)
Shaft Dia. D
(inch)
Length L
(mm)
1 Piece(s)

11 Days

125/8"1000
1 Piece(s)

11 Days

12-1500
1 Piece(s)

11 Days

12-2000
1 Piece(s)

11 Days

12-250
1 Piece(s)

11 Days

12-500
1 Piece(s)

11 Days

12-750
1 Piece(s)

11 Days

16-1000
1 Piece(s)

11 Days

16-1500
1 Piece(s)

11 Days

16-2000
1 Piece(s)

11 Days

16-250
1 Piece(s)

11 Days

16-500
1 Piece(s)

11 Days

16-750
1 Piece(s)

11 Days

20-1000
1 Piece(s)

11 Days

20-1500
1 Piece(s)

11 Days

20-2000
1 Piece(s)

11 Days

20-250
1 Piece(s)

11 Days

20-500
1 Piece(s)

11 Days

20-750
1 Piece(s)

11 Days

25-1000
1 Piece(s)

11 Days

25-1500
1 Piece(s)

11 Days

25-2000
1 Piece(s)

11 Days

25-500
1 Piece(s)

11 Days

25-750
1 Piece(s)

11 Days

30-1000
1 Piece(s)

11 Days

30-1500
1 Piece(s)

11 Days

30-2000
1 Piece(s)

11 Days

30-500
1 Piece(s)

11 Days

30-750
1 Piece(s)

11 Days

40-1000
1 Piece(s)

11 Days

40-1500
1 Piece(s)

11 Days

40-2000
1 Piece(s)

11 Days

40-500
1 Piece(s)

11 Days

40-750
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. D
(mm)
Shaft Dia. D
(inch)
Length L
(mm)

Loading...

  1. 1

Basic Information

Basic Shape Straight End Shape (Left) No Machining End Shape (Right) No Machining
Material Case Hardened Steel Surface Finish None Pre Drilled No

Additional Products in this Category

Tech Support