(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FB Lock Nut

FB Lock Nut
  • Volume Discount

•Shape: Hex nut
•Locking Type: Friction Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

Part Number
SL-STAY-M8
SL-STAY-M10
SL-STAY-M12
SL-STAY-M16
SL-STAY-M20
SL-STU-M3
SL-STU-M4
SL-STU-M5
SL-STU-M6
SL-STU-M8
SL-STU-M10
SL-STU-M12
SL-STU-M14
SL-STU-M16
SL-STU-M20
SL-STU-M22
SL-STU-M24
SL-STU-M30
SL-SUS-M4
SL-SUS-M5
SL-SUS-M6
SL-SUS-M8
SL-SUS-M10
SL-SUS-M12
SL-SUS-M16
SL-SUS-M20
SL-SUS-M24
SL-SUS-M30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

108SteelZinc PlatingMolten Zinc Plating
1 Piece(s)Available

8 Days or more

1010SteelZinc PlatingMolten Zinc Plating
1 Piece(s)Available

8 Days or more

1012SteelZinc PlatingMolten Zinc Plating
1 Piece(s)Available

8 Days or more

1016SteelZinc PlatingMolten Zinc Plating
1 Piece(s)Available

8 Days or more

1020SteelZinc PlatingMolten Zinc Plating
1 Piece(s)Available

8 Days or more

103SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

104SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

105SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

106SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

108SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

1010SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

1012SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

9 Days or more

1014SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

1016SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

1020SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

1022SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

10 Days or more

1024SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

1030SteelBright Chromate PlatingBright Chromate Plating
1 Piece(s)Available

8 Days or more

104Stainless SteelNANA
1 Piece(s)Available

8 Days or more

105Stainless SteelNANA
1 Piece(s)Available

8 Days or more

106Stainless SteelNANA
1 Piece(s)Available

8 Days or more

108Stainless SteelNANA
1 Piece(s)Available

8 Days or more

1010Stainless SteelNANA
1 Piece(s)Available

8 Days or more

1012Stainless SteelNANA
1 Piece(s)Available

8 Days or more

1016Stainless SteelNANA
1 Piece(s)Available

8 Days or more

1020Stainless SteelNANA
1 Piece(s)Available

8 Days or more

1024Stainless SteelNANA
1 Piece(s)Available

8 Days or more

1030Stainless SteelNANA
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Thread ridge type Metric Coarse Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one)
Locking Type Friction Nut

Additional Products in this Category

Tech Support