(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Specialized U-Nut Pitch of 1.5

Part Number

Configured Part Number is shown.

Part Number
UNUTFSTP-1.5-12
UNUTFSTP-1.5-12-3W
UNUTFSTP-1.5-12-C
UNUTFSTP-1.5-12-SUS
UNUTFSTP-1.5-12-U
UNUTFSTP-1.5-24-U
UNUTFSTP-1.5-27
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

1012[Steel] Steel[No] No
1 Piece(s)Available

8 Days or more

1012[Steel] Steel[Trivalent Chromate] Trivalent White
1 Piece(s)Available

9 Days or more

-12[Steel] Steel[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] Stainless Steel[No] No
1 Piece(s)Available

8 Days or more

-12[Steel] SteelBright Chromate Plating
1 Piece(s)Available

8 Days or more

-24[Steel] SteelBright Chromate Plating
1 Piece(s)Available

8 Days or more

1027[Steel] Steel[No] No
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Thread ridge type Metric fine Application / function Self- Locking Sales Unit Low Quantity Available beginning with 1 pc.
Locking Type U Nut Pitch(mm) 1.5

Additional Products in this Category

Tech Support