(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Detailed Shape | Disc | Mounting Hole Shape | Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread ridge Type | Unified coarse UNC |
Additional Shapes | Standard | Sales Unit | Low Quantity Available beginning with 1 pc. | Nominal of Thread (inch) | NO.6 |
Number of Threads (inch) | 32 | Application | Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance | Plastic Material | PEEK |
D(inch) | 0.262 | y(inch) | 0.048 | c(inch) | 0.030 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy