(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Slotted Disc Head Screw, PEEK/(-)FH, Inch

Part Number

Configured Part Number is shown.

Part Number
PEEK/(-)FH4-40X1
PEEK/(-)FH4-40X1/2
PEEK/(-)FH4-40X1/4
PEEK/(-)FH4-40X3/4
PEEK/(-)FH4-40X3/8
PEEK/(-)FH4-40X5/8
PEEK/(-)FH4-40X5/16
PEEK/(-)FH4-40X7/8
PEEK/(-)FH6-32X1
PEEK/(-)FH6-32X5/8
PEEK/(-)FH6-32X7/8
PEEK/(-)FH8-32X1
PEEK/(-)FH8-32X1/2
PEEK/(-)FH8-32X1/4
PEEK/(-)FH8-32X3/4
PEEK/(-)FH8-32X3/8
PEEK/(-)FH8-32X5/8
PEEK/(-)FH8-32X5/16
PEEK/(-)FH8-32X7/8
PEEK/(-)FH10-32X1
PEEK/(-)FH10-32X1/2
PEEK/(-)FH10-32X3/4
PEEK/(-)FH10-32X3/8
PEEK/(-)FH10-32X5/8
PEEK/(-)FH10-32X7/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread ridge Type Nominal of Thread (inch) Length L or l (inch) Number of Threads (inch) D
(inch)
y
(inch)
c
(inch)
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/2400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/4400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/4400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/8400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/8400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/16400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.47/8400.2120.0390.024
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61320.2620.0480.030
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/8320.2620.0480.030
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.67/8320.2620.0480.030
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/2320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/4320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/4320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/8320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/8320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/16320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.87/8320.3120.0540.036
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101320.3620.0600.042
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101/2320.3620.0600.042
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.103/4320.3620.0600.042
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.103/8320.3620.0600.042
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.105/8320.3620.0600.042
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.107/8320.3620.0600.042

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Flathead Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance Plastic Material PEEK

Additional Products in this Category

Tech Support