(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Clamp S Series Hold-Down Type AC650-S

Air Clamp S Series Hold-Down Type AC650-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Lower presser type air driven toggle clamp.
[Features]
·Multiple air clamps can be operated at the same time, increasing work efficiency.
·With sensor.
[Applications]
·Incorporation into automated equipment.
·For machining inside machines and large workpieces, etc.
[Precautions for use]
* When changing the direction of the joint When changing the direction of the standard fitting, remove the joint once and remove the remaining seal tape. please give me.
If you change the direction while it is installed, it may cause air leakage.
* When using the product in a place subject to high temperatures, take measures such as applying heat shielding to the air cylinder.
Insufficient heat shielding may cause the packing inside the air cylinder to melt and cause air leakage.
* Depending on the operating conditions (ambient temperature of 40°C or higher, pressure maintenance, low frequency operation, etc.), the internal lubricating oil and grease base oil may seep out of the cylinder. Please be careful when a clean environment is required.

PDF

Part Number

Configured Part Number is shown.

AC650-S

 
Part Number
AC650-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Type Hold Down, Horizontal Handle Holding Capacity(kN) 2.5 Clamp Material Steel
Tightening Force(N) 2500 Material Low Carbon Steel (SPCC) Mount Type Flange Base
Bolt Size (M) M10 Max. Height(mm) 195.5 Max. Length(mm) 360
Maximum Width(mm) 96 JAN code 4580455762457

Additional Products in this Category

Tech Support