(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Air Clamp S Series Hold-Down Type NO.AC-450-S see the sections below:
Part Number
Configured Part Number is shown.
NO.AC-450-S
Type | Hold Down, Horizontal Handle | Holding Capacity(kN) | 1.6 |
---|---|---|---|
Clamp Material | Steel | Tightening Force(N) | 1600 |
Material | Low Carbon Steel (SPCC) | Mount Type | Flange Base |
Bolt Size (M) | M8 | Max. Height(mm) | 141 |
Max. Length(mm) | 300 | Maximum Width(mm) | 63.8 |
JAN code | 4580455762310 | - | - |
Type | Hold Down, Horizontal Handle | Holding Capacity(kN) | 1.6 | Clamp Material | Steel |
---|---|---|---|---|---|
Tightening Force(N) | 1600 | Material | Low Carbon Steel (SPCC) | Mount Type | Flange Base |
Bolt Size (M) | M8 | Max. Height(mm) | 141 | Max. Length(mm) | 300 |
Maximum Width(mm) | 63.8 | JAN code | 4580455762310 |
Please check the type/dimensions/specifications of the part NO.AC-450-S in the Air Clamp S Series Hold-Down Type NO.AC-450-S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy