(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lower-Holding Type Clamp NO.HH250-2S (Part Numbers)

Lower-Holding Type Clamp NO.HH250-2S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Bracket: Flanged
•Handle Length: Standard
•Clamping Force (n): 270
•Clamping Force (Range) (n): 270~499
•Body Material: Stainless Steel (304 Stainless Steel)

PDF

Part Number

Configured Part Number is shown.

NO.HH250-2S

 
Part Number
NO.HH250-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

28 Days or more

Loading...

  1. 1

Basic Information

Mounting Bracket Flange Base Clamping Force(N) 270 Body Material Stainless Steel (304 Stainless Steel)
Clamp Bolt Size M4 Clamping Force (Range)(N) 270~499 Max. Height(mm) 55
Max. Length(mm) 69 Maximum Width(mm) 24.3 JAN code 4580455760378

Please check the type/dimensions/specifications of the part NO.HH250-2S in the Lower-Holding Type Clamp NO.HH250-2S series.

Additional Products in this Category

Tech Support