(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cone-Point Set Screw - No.4 - 3/8", Hex Socket

Cone-Point Set Screw - No.4 - 3/8", Hex Socket
  • Volume Discount

A screw. Standardized in inches.

Part Number

Configured Part Number is shown.

Part Number
IN07.00632.035
IN07.02518.040
IN07.02518.060
IN17.00440.015
IN17.00440.020
IN17.00632.010
IN17.00632.015
IN17.00632.020
IN17.00632.025
IN17.00632.030
IN17.00832.010
IN17.00832.015
IN17.00832.020
IN17.00832.025
IN17.01024.025
IN17.01024.030
IN17.01024.040
IN17.01032.015
IN17.01032.020
IN17.01032.025
IN17.02020.025
IN17.02020.030
IN17.02020.040
IN17.02518.025
IN17.02518.050
IN17.02518.060
IN17.02518.100
IN17.03016.030
IN17.03016.050
IN17.03016.060
IN17.03016.100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread ridge Type Nominal of Thread (inch) Length L
(inch)
Strength Class(Stainless) Number of thread ridges
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.67/16-32
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/161/2-18
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/163/4-18
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.43/16A2-5040
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.41/4A2-5040
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.61/8A2-5032
1 Piece(s)Available

14 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.63/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.61/4A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.65/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.63/8A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.81/8A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.83/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.81/4A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.85/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.105/16A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.103/8A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.101/2A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.103/16A2-5032
1 Piece(s)Available

13 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.101/4A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.105/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC1/45/16A2-5020
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC1/43/8A2-5020
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC1/41/2A2-5020
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/165/16A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/165/8A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/163/4A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/161A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC3/83/8A2-5016
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC3/85/8A2-5016
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC3/83/4A2-5016
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC3/81A2-5016

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Tip shape Cone Point
Sales Unit Box/package Application Standard Note Standard:ANSI B18.3

Additional Products in this Category

Tech Support