(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Fully Threaded
•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
FSSG | 1045 Carbon Steel | Black Oxide |
FSSGS | 304 Stainless Steel Equivalent | - |
Part Number | - | L |
FSSG6 | - | 100 |
Part Number | L 1mm Increment | B | C (Min.) | d (Max.) | b (Dog Point) | |
Type | M | |||||
FSSG (Dog Point) FSSGS (Dog Point, Stainless Steel) | 5 | 20~250 | 2.5 | 3 | 4 | 4 |
6 | 3.0 | 3.5 | 4 | 4 | ||
8 | 20~400 | 4.0 | 5 | 6 | 5 | |
10 | 5.0 | 6 | 8 | 6 | ||
12 | 6.0 | 8 | 8 | 7 | ||
16 | 8.0 | 10 | 10 | 9 | ||
20 | 10.0 | 12 | 12 | 11 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FSSG5-[20-250/1] |
FSSG6-[20-250/1] |
FSSG8-[20-400/1] |
FSSG10-[20-400/1] |
FSSG12-[20-400/1] |
FSSG16-[20-400/1] |
FSSG20-[20-400/1] |
FSSGS5-[20-250/1] |
FSSGS6-[20-250/1] |
FSSGS8-[20-400/1] |
FSSGS10-[20-400/1] |
FSSGS12-[20-400/1] |
FSSGS16-[20-400/1] |
FSSGS20-[20-400/1] |
Part Number |
---|
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Fully Threaded | Thread ridge Type | Metric Coarse |
---|---|---|---|---|---|
Tip shape | Dog Point | Additional Shapes | Standard | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy